IESNA:LM-63-2002
[TEST]P1199929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-840-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10671
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1564.5 1601.9 1622.3 1604.1 1543 1419 1319.9 1317.1 1366.9 1436
1539.6 1677.7 1857.8 2103.6 2378.7 2643.7 2917.8 3215.6 3549.1 3837.4
3976.1 3903.6 3633.5 3141.5 2297.8 1470.5 1006.8 731.6 533.4 395.2
285.9 218.6 175.5 129.1 73.6 26 0
1564.5 1610.9 1631.9 1614.9 1554.9 1431.4 1330.6 1321.6 1368.6 1434.8
1533.9 1668.7 1841.4 2078.1 2358.4 2626.2 2904.2 3205.4 3542.9 3842.5
4002.7 3954 3704.3 3256.4 2451.8 1565.6 1067.9 778 566.2 417.9
302.9 231.6 184 143.3 83.2 34 0
1564.5 1608.1 1630.8 1618.3 1566.8 1456.9 1349.9 1333.5 1375.4 1441.6
1532.2 1662.5 1832.3 2053.7 2332.3 2638.6 2905.9 3171.5 3511.2 3838.5
4041.8 4060.5 3881 3415 2648.8 1746.8 1233.8 919.6 685.1 497.7
361.8 270.1 205 173.3 104.8 36.8 0
1564.5 1605.3 1633 1631.9 1599 1519.8 1414.5 1364.1 1381.6 1436
1519.2 1632.5 1780.2 1968.2 2200.4 2460.8 2736 3020.9 3338.5 3693
3996.5 4132.9 4055.9 3768.8 3175.4 2242.8 1512.4 1163.6 919.6 713.5
545.8 399.8 281.4 197.6 141.6 55.5 0
1564.5 1605.3 1640.4 1654.5 1639.2 1593.4 1510.1 1437.7 1423.5 1456.4
1523.2 1622.3 1743.4 1900.8 2096.8 2327.2 2580.3 2845.9 3138.1 3485.2
3867.4 4182.8 4310.2 4196.9 3800.6 2961.4 1914.4 1247.4 959.8 776.9
621.7 497.7 381.6 272.9 174.4 75.9 0
1564.5 1601.3 1642.1 1674.9 1687.4 1678.3 1639.2 1578.1 1531.7 1527.7
1564.5 1640.4 1746.3 1878.8 2045.8 2253 2497.1 2768.3 3050.9 3357.2
3737.1 4155.6 4507.8 4678.2 4587.1 4119.9 3066.7 1814.8 1009.6 681.7
519.2 389.6 291.6 201 122.9 51 0
1564.5 1600.7 1643.8 1690.2 1728.1 1754.2 1763.8 1753.6 1727.6 1711.2
1729.3 1784.8 1868.6 1976.7 2122.8 2314.2 2546.4 2813.6 3112 3430.2
3751.3 4117.6 4557.6 5070.6 5507.2 5640.8 5283 4099.5 2483.5 1229.3
613.2 380.5 248 151.2 86.6 33.4 0
1564.5 1595.1 1640.4 1696.4 1752.5 1805.2 1862.9 1919.5 1966.5 2007.9
2054.9 2111.5 2186.8 2291 2436.5 2631.9 2877 3160.1 3472.7 3798.9
4113.7 4426.2 4772.8 5253.5 5991.9 6914.8 7606.8 7575.1 6439.2 4679.9
2734.9 1258.2 507.9 256.5 113.8 32.8 0
1564.5 1590.5 1631.3 1687.9 1750.8 1822.7 1907.6 2005 2114.3 2236.1
2380.4 2541.3 2709.4 2891.8 3105.2 3368.5 3670.3 3994.2 4319.8 4622.7
4911.5 5183.3 5448.3 5729.1 6128.3 6805 7879.7 8924.4 8901.8 7649.2
5335.6 2529.9 799.5 304.1 141.6 46.4 0
1564.5 1583.2 1622.3 1674.9 1738.3 1813.6 1902.5 2004.5 2114.3 2245.1
2399.1 2573.5 2761.5 2975 3237.2 3563.3 3951.2 4392.8 4808.5 5199.2
5565.5 5896.2 6187.2 6498.1 6900.7 7560.9 8607.3 9685.4 9971.9 9019.5
6344.6 2542.4 676.6 261.6 116.1 34.5 0
1564.5 1581.5 1618.3 1668.7 1727.6 1795 1879.9 1976.2 2083.7 2206.6
2351 2512.4 2683.9 2875.3 3107.5 3398.5 3748.5 4132.4 4518 4887.7
5242.2 5577.4 5894.5 6226.3 6658.3 7306.1 8413.7 9384.2 9611.2 8730.2
6395.6 2685.1 710.1 263.9 103.6 28.9 0
1564.5 1575.8 1607.5 1652.8 1705.5 1766.1 1840.8 1925.2 2015.8 2119.4
2237.8 2369.1 2501.1 2643.7 2816.4 3029.9 3291.5 3582 3878.1 4172.6
4461.4 4729.2 4982.9 5259.2 5641.9 6277.8 7217.8 8010.5 7966.9 7076.2
5198.6 2191.3 582.7 222 85.5 22.1 0
1564.5 1573 1598.5 1637 1681.1 1731.5 1792.7 1857.2 1922.9 1993.1
2071.8 2154 2228.7 2293.2 2362.3 2448.4 2560.5 2695.8 2843.1 3001
3166.9 3334 3501 3702 4017.4 4605.7 5423.4 5936.4 5563.8 4654.4
3304 1386.1 382.2 150.6 64.6 19.3 0
1564.5 1561.7 1571.9 1591.1 1610.9 1631.3 1647.7 1650.6 1630.2 1581.5
1505 1403.1 1279.7 1150 1023.2 921.8 847.7 800.7 784.2 794.4
831.8 873.7 890.1 872 832.9 770.1 651.7 493.2 376.5 304.6
243.5 190.8 145.5 103.6 64 23.8 0
1564.5 1546.4 1537.9 1531.7 1522 1500 1451.8 1372.5 1260.4 1142.7
1043.6 964.9 905.4 856.1 817.1 789.3 767.8 753.1 742.3 733.3
715.2 685.1 643.8 591.1 526 461.5 411.1 369.2 327.8 285.9
243.5 202.1 159.1 112.1 67.4 22.6 0
1564.5 1530.5 1502.2 1468.2 1424.1 1356.7 1268.9 1182.9 1112.1 1054.3
1004.5 960.9 923 886.7 851 817.6 790.5 767.8 746.9 720.8
685.1 640.4 598.5 564.5 532.3 494.3 451.9 408.3 369.8 330.7
282 234.4 184 133.1 77.6 35.7 0
1564.5 1515.2 1463.7 1404.3 1332.3 1251.9 1190.2 1150.6 1118.3 1083.2
1043.6 1002.8 962.6 923.5 882.8 838.6 795 757.1 725.3 696.5
671 648.9 629.7 607.6 574.7 526 478.5 440 402 362.4
321.1 275.8 227.6 174.4 115.5 61.7 0
1564.5 1510.1 1436.5 1356.7 1276.3 1213.4 1183.4 1172.1 1156.8 1128.5
1088.9 1040.2 989.2 939.4 887.9 832.4 777.4 729.9 695.3 673.3
654 638.1 623.4 583.8 534 510.2 484.7 457.5 424.7 389.6
351.1 313.1 272.4 215.7 163.1 93.4 0
1564.5 1499.4 1411.6 1320.5 1245.1 1204.4 1198.1 1203.8 1197.6 1168.1
1121.7 1065.7 1000.5 944.5 883.3 831.2 787.1 740.6 698.2 660.8
631.9 612.7 576.4 531.7 512.4 488.7 463.2 436.6 408.3 377.1
343.1 316 271.2 222.5 168.7 96.8 0
1564.5 1492 1393.5 1296.1 1229.9 1204.9 1213.4 1227 1223.1 1194.8
1143.2 1077 1003.9 928.6 864.6 832.9 795.6 739.5 674.4 625.7
594.5 575.9 532.3 506.2 484.7 460.3 433.7 405.4 374.8 343.1
312 288.8 241.8 193.1 145.5 88.9 0
1564.5 1488.1 1376.5 1280.3 1221.4 1205.5 1220.8 1237.2 1236.1 1207.8
1155.1 1086 1005.6 917.9 842.6 806.9 755.9 687.4 627.4 590.6
564.5 545.3 507.3 487.5 463.7 440 412.2 384.5 355 323.9
298.4 305.8 225.9 167 123.4 51.5 0
1564.5 1492.6 1383.3 1283.7 1223.6 1206.6 1220.2 1239.5 1239.5 1211.2
1158.5 1089.4 1009.6 921.3 843.7 808.6 757.1 686.8 629.1 590.6
562.3 545.8 505.1 485.8 462.6 440 413.4 385 356.7 323.9
294.4 277.5 210.1 167 127.4 73.6 0
